Top

MAX1924EVKIT

Evaluation Kit for the MAX1894, MAX1924

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1894, MAX1924 Mar 18, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Protects Against Cell Overvoltage
  • Protects Against Cell Undervoltage
  • Protects Against Excessive Charge/Discharge Currents and Pack-Short Conditions
  • 0.8µA (typ) Shutdown Supply Current Prevents Deep Discharge of Cells
  • Low Operating Supply Current, 30µA (typ)
  • Small 16-Pin QSOP Package
  • Fully Assembled and Tested

Applications/Uses

  • 3- or 4-Series Li+ Battery Packs

Description

The MAX1894 evaluation kit (EV kit) is a fully assembled and tested circuit board. It uses the MAX1894 lithium-ion (Li+) battery-pack protector to protect four series Li+ cell battery packs against overvoltage, undervoltage, excessive charge/discharge currents, and battery pack-short conditions. Three external P-channel MOSFETs control the charge and discharge paths of the battery pack. The MAX1894 EV kit provides two inputs, which can be used by a microcontroller (µC) to control the protection MOSFETs or put the MAX1894 in shutdown mode. The EV kit also evaluates the MAX1924.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1894, MAX1924 Mar 18, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .