Top

MAX1909EVKIT

Evaluation Kit for the MAX1909

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1909 Oct 23, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Current Limiting
  • ±0.5% Output Voltage Accuracy Using Internal Reference
  • Automatic Selection of System Power Source
  • Analog Inputs Control Charge Current and Charge Voltage
  • Monitor Outputs for
    • AC Adapter Current
    • AC Adapter Presence
  • Up to 17.6V Battery Voltage
  • +8V to +25V Input Voltage
  • Up to 3A Battery Charge Current
  • Charges Li+, NiCd, and NiMH Battery Chemistries
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Handheld Data Terminals
  • Notebook and Subnotebook Computers

Description

The MAX1909 evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. The EV kit can charge three or four series Li+ cells with a current up to 3A. Charge current and input-source current are adjustable using on-board potentiometers. The output voltage is set to 4.2V x the number of series cells in the battery pack. The number of series cells is jumper-selectable. The output voltage is adjustable between 4V to 4.4V (x number of series cells) by installing two resistors. The EV kit provides outputs to monitor the AC adapter current and the presence of an AC adapter.

The MAX1909 automatically selects the power path for supplying power to the system by controlling two external P-channel MOSFETs. This decision is made based on the presence of an AC adapter.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1909 Oct 23, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.