Top

MAX1879EVKIT

Evaluation Kit for the MAX1879

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1879 Mar 21, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Simple Stand-Alone Li+ Charger
  • Low Power Dissipation
  • Safely Precharges Over-Discharged Cells
  • Top-Off Charging to Achieve Full Battery Capacity
  • 8-Pin µMAX® Package
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Applications/Uses

    • Cell Phones
    • Consumer Audio
    • Cordless Phones
    • Digital Still Cameras
    • Global Positioning Systems (GPS)
    • Pagers
    • Palmtops, Handy Terminals
    • Pen Entry Palmtops, PDAs and Organizers
    • Smart Battery Packs/Chargers

    Description

    The MAX1879, in conjunction with a P-channel MOSFET and a current-limited wall-mount adapter with an output voltage between +4.7V to +20V, allows safe and quick charging of a single lithium-ion (Li+) cell.

    The MAX1879 evaluation kit (EV kit) is a complete, fully assembled and tested Li+ battery charger. Jumpers on the EV kit allow easy adjustment to a +4.1V or +4.2V battery regulation voltage. A light-emitting diode (LED) indicates the cell's charging status.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1879 Mar 21, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .