Top

MAX1874EVKIT

Evaluation Kit for the MAX1874

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1874 Sep 17, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • DC Input Up to 18V
  • USB Input Up to 6.5V
  • Charge from USB and/or AC Adapter
  • Male USB Type-B Connector
  • AC-Adapter Power Jack
  • Easy Configuration Changes Using Jumpers

Applications/Uses

  • Cell Phones
  • Digital Cameras
  • PDAs
  • Wireless Appliances

Description

The MAX1874 evaluation kit (EV kit) is designed to evaluate the MAX1874 USB and/or AC-adapter-powered, single-cell Li+ battery charger. The EV kit board contains an AC-adapter power jack, a male USB type-B connector, and a charging LED indicator.

The MAX1874 EV kit has four jumpers (JU1-JU4) to easily change the battery charger's configuration. Jumper JU1 enables or disables charging, jumper JU2 selects the USB charging current for either a maximum of 100mA or 500mA, jumper JU3 allows thermistor sensing, and jumper JU4 sets the DC input fast-charge current for either 750mA or 1A. The DC input fast-charge current is also resistor-adjustable.

The DC input accepts up to 18V, but inhibits charging above 6.2V. The USB input accepts inputs up to 6.5V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1874 Sep 17, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.