Top

MAX1870AEVKIT

Evaluation Kit for the MAX1870A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1870A Sep 01, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Step-Up/Step-Down Topology
  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • +10V to +25V Input Voltage Range
  • 2.4A (max) Battery Charge Current
  • Up to 17.6V Battery Compliance Voltage
  • ±0.5% Charge-Voltage Accuracy
  • Input Current Limiting
  • Analog Inputs Control Charge Current, Charge Voltage, and Input Current Limit
  • Analog Output Indicates Input Current
  • Fully Assembled And Tested
  • Surface-Mount Components
  • Applications/Uses

    • Handheld Terminals
    • Notebook and Subnotebook Computers

    Description

    The MAX1870A evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge any battery with charge current up to 2.4A. High efficiency is achieved by a buck-boost topology. The EV kit provides outputs that can be used to monitor the input current and the presence of an AC adapter.

    The MAX1870A EV kit is a fully assembled and tested surface-mount printed circuit (PC) board.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1870A Sep 01, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .