Evaluation Kit for the MAX17852
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX17852 | Jan 04, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Provides a Convenient Platform for Evaluating the Features and Functions of the MAX17852
- Versatile GUI Interface for Features Evaluation
- Plug-and-Play Architecture for Rapid System Prototyping
- Force and Sense Pin Headers for Precision Measurement Assessment
- Built-In Resistor Stack for Battery Emulation
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- 48V system
- Battery Backup Systems (UPS)
- Battery Powered Tools
- Electric Bikes
- Electric Vehicles (EV)
- High Voltage Battery Stacks
- Hybrid Electric Vehicles (HEV's)
- Super-Cap Systems
Description
The MAX17852 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the MAX17852 14-channel high-voltage smart sensor data-acquisition interface IC. The EV kit is coupled with a MAX17841B EV kit to establish communication to a host PC. With communication established, control of the MAX17852 EV kit is executed through the EV kit graphical user interface (GUI) on the host PC. The GUI is Windows XP®, Windows Vista® Windows® 7, and Windows 10 compatible and is available through your local Maxim Integrated sales office. Note: References to the MAX17841 in this data sheet pertain equally to the MAX17841B as well.
The MAX17852 EV kit design provides a convenient platform for evaluating the features and functions of the IC, in addition to the IC’s electrical parameters. The EV kit with vertical communication connectors (P2, P3, P5, and P6) and snap and lock battery pack connector enable the user to quickly build and evaluate a system with up to 32 daisy-chain devices.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17852 | Jan 04, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .