Evaluation Kit for the MAX17851
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17851 | Sep 21, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Provides a Convenient Platform for Evaluating the
- Features and Functions of the MAX17851
- Versatile GUI Interface for Features Evaluation
- Plug-and-Play Architecture for Rapid System Prototyping
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Battery Management Systems (BMS)
- Electric and Hybrid Electric Vehicles (EV/HEV)
- Energy Storage Systems (ESS)
Description
The MAX17851 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the MAX17851 SPI to UART safety monitoring bridge. With communication established, control of the MAX17851 EV kit is executed through the EV kit graphical user interface (GUI) on the host PC. The GUI is Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-compatible and is available through your local Maxim Integrated sales office.
The MAX17851 EV kit design provides a convenient platform for evaluating the features and functions of the IC, in addition to the IC’s electrical parameters. The EV kit with vertical communication connectors enables the user to quickly build and evaluate the universal asynchronous receiver transmitter (UART) specially designed to interface with Maxim’s battery management data acquisition system.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17851 | Sep 21, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.