Evaluation Kit for the MAX17843
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX17843 | Jan 03, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Battery-Cell String Emulation
- UART Interface
- Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- 48V Vehicle Battery Modules or Systems
- Battery Packs
- Electric Bikes
- High-Power Battery-Backup Systems
- High-Voltage Electric Vehicle (EVs)
- Hybrid Electric Vehicles (HEVs)
- Power Tools
- Super-Cap Backup Systems
Description
The MAX17843 evaluation kit (EV kit) demonstrates the capabilities of the MAX17843 12-channel, high-voltage smart sensor data-acquisition interface IC. Vertical headers (P2, P3, P5, and P6) allow for the connection of multiple EV kits, supporting up to a 32-device (max) daisy-chain configuration.
Fast, Accurate Battery Management System for Safer EVs Using the MAX17843
Technical Docs
Data Sheet | Evaluation Kit for the MAX17843 | Jan 03, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .