MAX17843

12-Channel, High-Voltage Smart Sensor Data-Acquisition Interface

Industries leading ASIL D Battery Monitor ASIC


Please check latest availability status for a specific part variant.

Description

The MAX17843 is a programmable, highly integrated, high-voltage, 12-channel battery-monitoring smart data-acquisition interface with extensive features for safety. It is optimized for use with batteries used in automotive systems, hybrid electric battery packs, electric cars, and any system that stacks long series strings of secondary metal batteries. This highly integrated battery sensor incorporates a high-speed differential UART bus for robust daisy-chained serial communication.

The analog front-end combines a 12-channel voltage-measurement data-acquisition system with a high-voltage switch-bank input. All measurements are done differentially across each cell. The full-scale measurement range is from 0 to 5.0V with a usable range of 0.2V to 4.8V. A high-speed successive approximation (SAR) A/D converter is used to digitize the cell voltages at 14-bit resolution with oversampling. All 12 cells can be measured in under 142µs. The MAX17843 uses a 2-scan approach for collecting cell measurements and correcting them for errors. This 2-phase approach yields excellent accuracy over temperature and in the face of extreme noise in the system.

The MAX17843 has two auxiliary analog inputs that can be used to measure external thermistor components. A negative temperature coefficient (NTC) thermistor can be configured with the AUXIN analog inputs to accurately monitor module or battery-cell temperature. A thermal-overload detector disables the MAX17843's linear regulator to protect the IC, and a die-temperature measurement is also available.

Design Solution: Monitor Your Electric Vehicle’s Battery with a Smart Sensor ›

Fast, Accurate Battery Management System for Safer EVs Using the MAX17843

MAX17843: Functional Block Diagram MAX17843: Functional Block Diagram title= Enlarge+

Key Features

  • 12-Cell Battery-Voltage Measurement for Lithium-Ion, NiMH, or Super-Cap Cells
  • Two Auxiliary Analog Inputs for NTC Thermistor or Absolute Voltage Measurement
  • Die Temperature Measurement and alert
  • High-Accuracy Differential Measurement I/Os
    • ±2mV Accuracy at +25°C and 3.6V
  • Integrated 12-Channel Data-Acquisition System
    • Differential High-Voltage Mux to ADC
    • 14-Bit ADC Resolution with Oversampling
    • 12 Cell Voltages Measured within 142μs
    • Module Voltage Measurement
    • Redundant ADC
  • Battery Fault Detection
    • Overvoltage and Undervoltage Digital Threshold Detection
    • Enhanced Diagnostic Features for Fault Detection to Support ASIL and FMEA
  • 12 Internal Cell-Balancing Switches
    • Support Up to 150mA per Switch
    • Emergency Cell-Discharge Mode
  • Integrated 9V to 65V Input Linear Regulator
  • Integrated Temperature-Compensated, Voltage Reference
  • Robust Differential Daisy-Chain UART Interface
    • Up to 32 Connected ICs in a Single Daisy-Chain
    • Compatible with Direct MCU Connection
    • Standard UART bytes at 2Mb/s (max) Rate
  • Four General-Purpose Digital I/O Lines
  • Built-In Diagnostics to Support ASIL D and FMEA Requirements
  • Ultra-Low-Power Dissipation
    • 2.0mA (typ) Standby-Mode Supply Current
    • 3µA Shutdown Mode Leakage Current
  • -40°C to +125°C Operating Temperature Range (AEC-Q100 Grade 1)
  • 64-Pin, Lead-Free/RoHS-Compliant, 10mm x 10mm LQFP Package

Applications/Uses

  • 48V Vehicle Battery Modules or Systems
  • Battery Packs
  • Electric Bikes
  • High-Power Battery-Backup Systems
  • High-Voltage Electric Vehicle (EVs)
  • Hybrid Electric Vehicles (HEVs)
  • Power Tools
  • Super-Cap Backup Systems

See parametric specs for Battery Fuel Gauges, Protectors, and Monitors (52)


Part NumberFunctionsBattery TypeInterface
MAX17843 Status Monitor
1-12 Cell Li-Ion
3-12 Cell Li-Ion
UART

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

MAX17843EVKIT: Evaluation Kit for the MAX17843
Request Reliability Report for: MAX17843 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20342
USB Type-C Charger Detector with Integrated OVP

  • Low Power Consumption
  • Delivers USB Compliance and Flexibility
  • Simplifies Complex System Designs

MAX77751
3.15A USB Type-C Autonomous Charger for 1-Cell Li+ Batteries

  • Up to 16V Protection
  • 13.7V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current

MAX77962
23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries

  • 3.5V to 23V Input Operating Range, 30VDC Withstand Voltage
  • Reverse Leakage Protection
  • 50mA to 3.15A Programmable Input Current Limit