Evaluation Kit for the MAX17841B
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX17841B | Mar 10, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Supports Maxim’s Battery-Management UART Protocol
- SPI Interface Up to 4MHz
- Supports ASIL Requirements
- Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Battery Management Systems (BMS)
- Electric and Hybrid Vehicles (EV/HEV)
- Energy Storage Systems (ESS)
Description
The MAX17841B evaluation kit (EV kit) demonstrates the capabilities of the MAX17841B automotive SPI communication interface (ASCI) IC, in conjunction with a Maxim high-voltage data-acquisition system (MHVDAS). The MAX17841B allows the connection of multiple high-voltage data-acquisition IC EV kits, supporting up to a 32-device (max) daisy-chain configuration.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17841B | Mar 10, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .