Top

MAX1772EVKIT

Evaluation Kit for the MAX1772

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1772 Jan 03, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Current Limiting
  • ±0.7% Output Voltage Accuracy
  • Analog Inputs Control Charge Current and Charge Voltage
  • Monitor Outputs for:
    • Current Drawn from AC Input Source
    • Charging Current
    • AC Adapter Presence
  • Up to 18.2V Battery Voltage
  • +8V to +28V Input Voltage
  • 4A (max) Battery Charge Current
  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Fully Assembled and Tested
  • Surface-Mount Components

Applications/Uses

  • Battery Chargers
  • Cell Phones
  • Cordless Phones
  • Digital Still Cameras
  • Notebook Computers
  • Palmtop Computers
  • Pen Entry Palmtops
  • Smart Battery Packs/Chargers

Description

The MAX1772 evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge any battery with charge current up to 4A. High efficiency is achieved by a buck topology with synchronous rectification. The EV kit provides outputs that can be used to monitor the input current, battery charging current, and the presence of an AC adapter.

The MAX1772 EV kit is a fully assembled and tested surface-mount printed circuit (PC) board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1772 Jan 03, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.