Top

MAX17701EVKITA

Evaluation Kit for the MAX17701 in 5V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17701 in 5V Output-Voltage Application Feb 01, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 7.1V to 60V Input Supply
  • 20A CC Mode Charging Current
  • 5V CV Mode Output Voltage
  • 350kHz Switching Frequency
  • Resistor-Programmable UVLO Threshold
  • Input Short Protection
  • CC Mode Safety Timer (TMR)
  • Cycle-by-Cycle Overcurrent Limit
  • External Clock Synchronization (RT/SYNC)
  • Charger Status Flags (FLG1, FLG2)
  • Charging Current Monitoring (ISMON)
  • Output Overvoltage Protection (OVI)
  • IC Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

    Applications/Uses

    • Backup Power for Industrial Safety
    • Building and Home Automation Backup Power
    • Peak Power Delivery and Energy Storage
    • Portable Medical Equipment
    • Ride-Through Last-Gasp Supplies

    Description

    The MAX17701EVKITA# (EV kit) provides a proven design to evaluate the MAX17701 high-efficiency, high- voltage, Himalaya synchronous step-down DC-DC super- capacitor charger controller. The EV kit provides constant current (CC) mode and constant voltage (CV) modes to charge supercapacitors. The EV kit is designed to deliver 20A CC mode current (ICHGMAX) and 5V CV mode volt- age (VOUT) from a 7.1V to 60V input supply. The EV kit supports up to continuous 10A load connected in parallel to supercapacitors at the output. The EV kit is optimized for 24V nominal input voltage application. The switching frequency of the EV kit is set at 350kHz (fSW) for optimum efficiency and component size. The EV kit features a safety timer (TMR) to set the maximum allowed constant cur- rent (CC) mode charging time. For more details about the IC benefits and features, refer MAX17701 IC data sheet.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX17701 in 5V Output-Voltage Application Feb 01, 2022

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.