Top

MAX1757_EVKIT

Evaluation Kit for the MAX1757, MAX1758

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1757, MAX1758 Dec 08, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Complete Li+ Charging Solution up to 3-Series Cells (MAX1757) and 4-Series Cells (MAX1758)
  • 1.5A Battery-Charging Current
  • Low Heat/High Efficiency
  • 300kHz PWM Operation
  • Up to 14V Input Voltage Range (MAX1757)
  • Up to 28V Input Voltage Range (MAX1758)
  • 28-Pin SSOP Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Desktop Cradle Chargers
  • Handheld Instruments (PDAs, Palmtops)
  • Li+ Battery Packs
  • Notebook Computers
  • PDAs

Description

The MAX1757/MAX1758 evaluation kits (EV kits) are assembled and tested PC boards that implement a step-down, switching lithium-ion (Li+) battery charger. The MAX1757 EV kit can be set to charge 1- to 3-series cells, and the MAX1758 EV kit can be set to charge 1- to 4-series cells. The cell voltage can be set between 4.0V and 4.4V using standard 1% resistors while maintaining 1% overall regulation voltage accuracy. Three LEDs indicate the charging status.

The MAX1757/MAX1758 EV kits detect faulty cells and terminate charging. Two capacitors are used to set the charge termination, prequalification, and fault timeout periods. A user-supplied thermistor may be connected to either EV kit to monitor battery temperature and suspend charging for over-/undertemperature conditions.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1757, MAX1758 Dec 08, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .