Product Details
The EV kit's input-current limit, battery-charge voltage, and maximum battery-charge current can be programmed through the SMBus-compatible serial interface, communicating at data rates up to 100kbps. The SMBus data is sent through an on-board USB interface circuit using a PC or a user-supplied SMBus controller.
The EV kit also features Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a user interface for exercising the IC's features. The program is menu driven and offers a graphical user interface (GUI) complete with buttons and checkboxes.
Key Features
- 8V to 24V Input Operation
- Software Controlled
- Input Source Current Up to 11A
- Charge Current Up to 7A
- Charge Voltage Up to 19.2V
- Relearn Voltage Up to 19.2V
- IINP Voltage Readback
- Monitor Outputs for
- AC Adapter Current/Battery Discharge Current
- AC Adapter Presence
- 5.4V Linear Regulator Output
- Automatic Power-Source Selection
- Proven PCB Layout
- On-Board USB Interface Circuit Generates SMBus-Compatible Signals
- USB-PC Connection (Cable Included)
- PCB Pads for User-Supplied SMBus-Compatible Signals
- Evaluates the MAX17535ETG+ in 24-Pin TQFN Package with Exposed Pad
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- Fully Assembled and Tested
Applications/Uses
- 2- to 4-Li+ Cell Battery-Powered Devices
- Notebook Computers
- PDAs and Mobile Communicators
Technical Docs
Data Sheet | Evaluation Kit for the MAX17535 | Sep 27, 2010 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 8V to 24V Input Operation
- Software Controlled
- Input Source Current Up to 11A
- Charge Current Up to 7A
- Charge Voltage Up to 19.2V
- Relearn Voltage Up to 19.2V
- IINP Voltage Readback
- Monitor Outputs for
- AC Adapter Current/Battery Discharge Current
- AC Adapter Presence
- 5.4V Linear Regulator Output
- Automatic Power-Source Selection
- Proven PCB Layout
- On-Board USB Interface Circuit Generates SMBus-Compatible Signals
- USB-PC Connection (Cable Included)
- PCB Pads for User-Supplied SMBus-Compatible Signals
- Evaluates the MAX17535ETG+ in 24-Pin TQFN Package with Exposed Pad
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- Fully Assembled and Tested
Applications/Uses
- 2- to 4-Li+ Cell Battery-Powered Devices
- Notebook Computers
- PDAs and Mobile Communicators
Description
The EV kit's input-current limit, battery-charge voltage, and maximum battery-charge current can be programmed through the SMBus-compatible serial interface, communicating at data rates up to 100kbps. The SMBus data is sent through an on-board USB interface circuit using a PC or a user-supplied SMBus controller.
The EV kit also features Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a user interface for exercising the IC's features. The program is menu driven and offers a graphical user interface (GUI) complete with buttons and checkboxes.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17535 | Sep 27, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal