Top

MAX1736EVKIT

Evaluation Kit for the MAX1736

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1736 Jan 03, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Simple Stand-Alone Application Circuit
  • Easily Configurable for +4.1V Cells
  • Microcontroller Compatible
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Input Power Source Range: +4.7V to +20V

Applications/Uses

  • Cradle Chargers
  • Digital Still Cameras
  • PDAs and Other Handheld Devices
  • Self-Charging Battery Packs
  • Single-Cell Li+ Portable Applications
  • Small Handheld Equipment
  • Wireless Handsets

Description

The MAX1736 evaluation kit (EV kit) is a fully assembled and tested circuit board containing a single-cell lithium-ion (Li+) battery charger. The EV kit includes a current-limited 800mA wall-cube AC adapter, which allows it to safely and quickly charge an Li+ cell to +4.2V (+4.1V with the MAX1736EUT41). The EV kit is useful for stand-alone operation or for applications interfaced with a microcontroller.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1736 Jan 03, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.