Top

MAX17330X2EVKIT

Evaluation Kit for the MAX17330

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17330 Jun 15, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ModelGauge m5 Algorithm
  • Charges, Monitors, and Protects a 1S Battery
  • Full Protection Solution On-Board for Evaluation
  • Battery Voltage (VBATT) Range of +2.16V to +4.9V with Default Hardware
  • Input Voltage up to 5.7V
  • Default Current Range -5A (Discharge) to +2.56A (Charge) with 10mΩ Sense Resistor (Higher Currents can be Supported by Changing to a Smaller Sense Resistor)
  • 2 Thermistor Measurements
  • On-Board I2C Communication Interface with Built-In MAXUSB Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Dual Screen Smartphones, Tablets
  • Handheld Radios, Computers, Accessories
  • Hearables, Wearables, Smartwatches
  • Home/Building Automation, Sensors, Cameras
  • Medical Devices, Health, Fitness Monitors
  • Parallel Battery AR/VR Systems
  • Smart Batteries and Hybrid Supercap Batteries
  • USB PPS and Direct Charging

Description

The MAX17330 evaluation kit is a fully assembled and tested surface-mount PCB that evaluates the stand-alone charger, fuel gauge IC with protector and optional SHA-256 authentication for 1 cell lithium-ion/polymer batteries.

The MAX17330 EV kits include the IC evaluation board with integrated I2C interface and USB micro-B cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from MAX17330 product page under Design Resources tab. Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17330 Jun 15, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .