Top

MAX17320G2EVKIT

Evaluation Kit for the MAX17320

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17320 Nov 10, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ModelGauge m5 Algorithm
  • Monitors Multicell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V/Cell with Default Hardware
  • Default Current Range -10A to +10A with 5mΩ Sense Resistor, Higher Currents Can Be Supported by Changing to a Smaller Sense Resistor
  • Thermistor Measurement
  • On-Board I2C/1-Wire Communication Interface with Built-In MAXUSB Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still, Video, and Action Cameras
  • Handheld Computers, Radios, and Terminals
  • Medical Devices, Health and Fitness Monitors
  • Power Tools, Wireless Speakers, and Drones
  • Smart Batteries and Battery Backup
  • Smartphones, Tablets, and 2-in-1 Laptops

Description

The MAX17320X/MAX17320G evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and optional SHA-256 authentication for 2-4 cell lithium-ion/polymer batteries.

The MAX17320 EV kits include the IC evaluation board with integrated I2C/1-Wire® interface and USB micro-B cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from https:// www.maximintegrated.com/products/MAX17320.html/ product page under “Design Resources” tab. Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17320 Nov 10, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .