Top

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables

Description

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Simplified Block Diagram

MAX173xxX/MAX173xxG: Board Photo MAX173xxX/MAX173xxG: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .