MAX17301XEVKIT

Evaluation Kit for the MAX17301, MAX17302, MAX17303, MAX17311, MAX17312, MAX17313


Please check latest availability status for a specific part variant.

Description

The MAX173xxX/MAX173xxG evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone pack-side fuel gauge IC with protector and SHA-256 authentication for 1-cell lithiumion/ polymer batteries.

The EV kits include the IC evaluation board with integrated I2C/1-Wire®- interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX17303 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

MAX173xxX/MAX173xxG: Board Photo MAX173xxX/MAX173xxG: Board Photo Enlarge+

Key Features

  • ModelGauge™ m5 Algorithm
  • Monitors Single-Cell Packs
  • Full Protection Solution On-Board for Evaluation
  • Battery Pack Input Voltage Range of +2.3V to +4.9V with Default Hardware
  • Default Current Range -5A to +5A, up to 10A with less than 5mΩ Sense Resistor
  • Thermistor Measurement Network
  • On-Board I2C/1-Wire Communication Interface
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Home and Building Automation, Sensors
  • Medical Devices, Health and Fitness Monitors
  • Smart Batteries
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Smartwatches and Wearables
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX77962
23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries

  • 3.5V to 23V Input Operating Range, 30VDC Withstand Voltage
  • Reverse Leakage Protection
  • 50mA to 3.15A Programmable Input Current Limit

MAX17320
2S-4S ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection, and SHA-256 Authentication

  • Battery Health + Programmable Safety/Protection
  • ModelGauge m5 EZ Algorithm
  • Precision Measurement Without Calibration

MAX17823B
12-Channel High-Voltage Data Acquisition System

  • AEC-Q100 Grade 2 Temperature Range
  • Operating Voltage from 9V to 65V
  • Ultra-Low-Power Operation