Top

MAX17261GEVKIT

Evaluation Kit for the MAX17261

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17261 Dec 08, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • ModelGauge m5 Algorithm
  • Monitors from 2S+ Cell Packs
  • Battery Pack Input Voltage Range of +4.6V to +39.2V
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Tablets, 2-in-1 Laptops
  • Digital Still, Video, and Action Cameras
  • Medical Devices
  • Handheld Computers and Terminals
  • Financial Terminals
  • Mobile Printers
  • Augmented/Virtual Reality Devices
  • Robots
  • E-Bikes
  • Battery Backups
  • Wireless Speakers

Description

The MAX17261G/MAX17261X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel-gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

The MAX17261G/MAX17261X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kits and can be downloaded from Maxim’s website at MAX17261 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Simplified Block Diagram

MAX17261GEVKIT, MAX17261XEVKIT: Board Photo MAX17261GEVKIT, MAX17261XEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17261 Dec 08, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.