Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17205/MAX17215 | Aug 05, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- ModelGauge m5 Algorithm
- Nonvolatile Memory Configured for Stand-Alone Operation
- Monitors from 2S to More Than 15S Cell Packs
- Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
- Thermistor Measurement Network
- Optional On-Board PCB Trace Sense Resistor
- Windows 7 or Newer Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Digital Still and Video Cameras
- e-Readers
- Handheld Computers and Terminals
- Handheld Radios
- Portable Game Players
- Portable Medical Equipment
- Smartphones and Tablets
Description
The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.
The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.
Simplified Block Diagram
MAX17205GEVKIT, MAX17205XEVKIT, MAX17215GEVKIT, MAX17215XEVKIT: Board Photo
Technical Docs
Data Sheet | Evaluation Kit for the MAX17205/MAX17215 | Aug 05, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .