Top

MAX17201XEVKIT

Evaluation Kit for the MAX17201/MAX17211

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17201/MAX17211 Aug 15, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

Description

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at http://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Simplified Block Diagram

MAX17201GEVKIT, MAX17201XEVKIT, MAX17211GEVKIT, MAX17211XEVKIT: Board Photo MAX17201GEVKIT, MAX17201XEVKIT, MAX17211GEVKIT, MAX17211XEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17201/MAX17211 Aug 15, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .