Top

MAX17059EVKIT

Evaluation Kits for the MAX17058 and MAX17059

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX17058 and MAX17059 May 01, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Battery Input Voltage Range
    • MAX17058: +2.5V to +4.5V
    • MAX17059: +2.5V to +12V
  • Powered from a Single Battery (MAX17058)
  • Evaluates Single-Cell (MAX17058) or 2-Cell (MAX17059) Batteries
  • Precision ±7.5mV Voltage Measurement per Cell
  • Current Sense Not Required
  • On-Board LDO for 2-Cell Evaluation (MAX17059)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Operating Systems Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets

Description

The MAX17058 and MAX17059 evaluation kits (EV kits) consist of the MAX17058 and MAX17059 evaluation kit (EV kit) and the Maxim DS91230+ command module. Windows XP®-, Windows Vista®-, and Windows® 7-compatible operating systems software is also available for use with the EV kits and can be downloaded from Maxim's website at www.maximintegrated.com/evkitsoftware.

The MAX17058 and MAX17059 EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17058 and MAX17059 host- or battery-side fuel gauge for single/double-cell lithium-ion (Li+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17058) and can be configured to evaluate a single lithium cell (MAX17058) or two lithium cells in series (MAX17059).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX17058 and MAX17059 May 01, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .