Top

MAX17055GEVKIT

Evaluation Kit for the MAX17055

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17055 Jan 27, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • ModelGauge m5 Algorithm
  • Monitors 1-Cell Lithium-Ion Battery Packs
  • Battery Pack Input Voltage Range of +2.3V to +4.9V
  • On-chip Temperature Measurement and External Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Bluetooth Headsets
  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Health and Fitness Monitors
  • Home and Building Automation, Sensors
  • Medical Devices
  • Portable Game Players
  • Smartphones
  • Tablets, 2-in-1 Laptops
  • Toys
  • Wearables, Smartwatches
  • Wireless Speakers

Description

The MAX17055G/MAX17055X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 host-side fuel gauge ICs for lithium-ion (Li+) batteries in handheld and portable equipment.

The MAX17055G/MAX17055X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website www.maximintegrated.com/evkitsoftware. Windows 7 or newer Windows operating system is required to use the EV kit GUI software.

Watch video ›

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17055 Jan 27, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .