Top

7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ

Industry's Lowest IQ Fuel Gauge with ModelGauge m5 EZ Eliminates Battery Characterization

Product Details

Key Features

Parametric specs for Battery Fuel Gauges, Protectors, and Monitors
Functions Fuel Gauge
Status Monitor
Battery Type 1 Cell Li-Ion
Fuel Gauge Algorithm ModelGauge m5
Interface 2-Wire
Parameters Measured Current
State of Charge
Temperature
Time
Voltage
End Equipment Host
Pack
VSUPPLY (V) (min) 2.3
VSUPPLY (V) (max) 4.9
Package/Pins TDFN-CU/10
WLP/9
Oper. Temp. (°C) -40 to +85
Budgetary
Price (See Notes)
1.35
View Less

Simplified Block Diagram

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Battery Fuel Gauges, Protectors, and Monitors
Functions Fuel Gauge
Status Monitor
Battery Type 1 Cell Li-Ion
Fuel Gauge Algorithm ModelGauge m5
Interface 2-Wire
Parameters Measured Current
State of Charge
Temperature
Time
Voltage
End Equipment Host
Pack
VSUPPLY (V) (min) 2.3
VSUPPLY (V) (max) 4.9
Package/Pins TDFN-CU/10
WLP/9
Oper. Temp. (°C) -40 to +85
Budgetary
Price (See Notes)
1.35

Key Features

  • ModelGauge m5 EZ
    • No Characterization Required for EZ Performance
    • Robust Against Battery Variation
    • Eliminates Error Near Empty Voltage
    • Eliminates Coulomb Counter Drift
    • Current, Temperature, and Age Compensated
    • Does Not Require Empty, Full, or Idle States
  • Low 7µA Operating Current
  • Wide Sense Resistor Range
    • 1mΩ to 1000mΩ
    • PCB Metal Sensing + Temperature Compensation
  • Supports Li+ and Variants Including LiFePO4
  • ±1°C Internal Temperature or Thermistor
  • Dynamic Power Estimates Power Capability During Discharge
  • Time-to-Empty and Time-to-Full Estimation
    • Constant Power or Constant Current
  • Predicts Remaining Capacity Under Theoretical Load
  • Precision Measurement System
    • No Calibration Required
  • Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change

Applications/Uses

  • Bluetooth Headsets
  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Health and Fitness Monitors
  • Home and Building Automation, Sensors
  • Medical Devices
  • Portable Game Players
  • Smartphones
  • Tablets, 2-in-1 Laptops
  • Toys
  • Wearables, Smartwatches
  • Wireless Speakers

Description

The MAX17055 is a low 7μA operating current fuel gauge which implements Maxim ModelGauge™ m5 EZ algorithm. ModelGauge m5 EZ makes fuel gauge implementation easy by eliminating battery characterization requirements and simplifying host software interaction. The ModelGauge m5 EZ robust algorithm provides tolerance against battery diversity for most lithium batteries and applications.

ModelGauge m5 EZ algorithm combines the short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge, along with temperature compensation to provide industry-leading fuel gauge accuracy. The MAX17055 automatically compensates for cell aging, temperature, and discharge rate, and provides accurate state of charge (SOC in %) and remaining capacity in milliampere-hours (mAh). As the battery approaches the critical region near empty, the ModelGauge m5 algorithm invokes a special error correction mechanism that eliminates any error. It also provides three methods for reporting the age of the battery: reduction in capacity, increase in battery resistance, and cycle odometer.

The MAX17055 provides precision measurements of current, voltage, and temperature. Temperature of the battery pack is measured using an internal temperature measurement or external thermistor. A 2-wire I²C interface provides access to data and control registers.

The MAX17055 is available in a lead-free, tiny 0.4mm Pitch 1.4mm x 1.5mm, 9-pin WLP package, and a 2mm x 2.5mm, 10-pin TDFN package.

Design Solution: DS39-Choose the Right Battery Fuel Gauge for Fast Time-to-Market and Maximum Run-Time ›


Watch video ›



Simplified Block Diagram

MAX17055: Functional Diagram MAX17055: Functional Diagram Zoom icon

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .