Top

MAX17050EVKIT

Evaluation Kit for the MAX17050

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17050 May 18, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Battery Input Voltage Range: +2.5V to +4.5V
  • Thermal Measurement Network
  • Optional On-Board PC Trace Sense Resistor
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 2.5G/3G/4G Wireless Handsets
  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers

Description

The MAX17050 evaluation kit (EV kit) includes the USB adapter and cord. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the EV kit and can be downloaded from Maxim’s website (www.maximintegrated.com/evkitsoftware).

The EV kit is a fully assembled and tested surface-mount PCB that evaluates the MAX17050 advanced stand-alone fuel-gauge IC for single-cell lithium-ion (LI+) batteries in handheld and portable equipment.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17050 May 18, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .