Top

MAX17049XEVKIT

Evaluation Kits for the MAX17048X and MAX17049X

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX17048X and MAX17049X May 15, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Battery Input Voltage Range
    • MAX17048X: +2.5V to +4.5V
    • MAX17049X: +2.5V to +12V
  • Powered from a Single Battery (MAX17048X)
  • Evaluates 1-Cell (MAX17048X) or 2-Cell (MAX17049X) Batteries
  • Precision ±7.5mV Voltage Measurement per Cell
  • Current Sense Not Required
  • On-Board LDO for 2-Cell Evaluation (MAX17049X)
  • Tiny 0.9mm x 1.7mm, 8-Bump Wafer-Level Package (WLP)
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets

Description

The MAX17048X/MAX17049X evaluation kits (EV kits) include the MAX17048X/MAX17049X EV kit and the Maxim DS91230+ command module. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the evaluation kit and can be downloaded from www.maximintegrated.com/evkitsoftware.

The EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17048X/MAX17049X host or battery-side fuel gauge for 1-cell/2-cell lithium-ion (Li+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17048X) and configured to evaluate a single lithium cell (MAX17048X) or from two lithium cells in series (MAX17049X).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX17048X and MAX17049X May 15, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.