Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kits for the MAX17048X and MAX17049X | May 15, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Battery Input Voltage Range
- MAX17048X: +2.5V to +4.5V
- MAX17049X: +2.5V to +12V
- Powered from a Single Battery (MAX17048X)
- Evaluates 1-Cell (MAX17048X) or 2-Cell (MAX17049X) Batteries
- Precision ±7.5mV Voltage Measurement per Cell
- Current Sense Not Required
- On-Board LDO for 2-Cell Evaluation (MAX17049X)
- Tiny 0.9mm x 1.7mm, 8-Bump Wafer-Level Package (WLP)
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Digital Still and Video Cameras
- e-Readers
- Portable Game Players
- Portable Medical Equipment
- Smartphones/PDAs
- Tablets and Handheld Computers
- Wireless Handsets
Description
The MAX17048X/MAX17049X evaluation kits (EV kits) include the MAX17048X/MAX17049X EV kit and the Maxim DS91230+ command module. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the evaluation kit and can be downloaded from www.maximintegrated.com/evkitsoftware.
The EV kits are fully assembled and tested surface-mount PCBs that evaluate the MAX17048X/MAX17049X host or battery-side fuel gauge for 1-cell/2-cell lithium-ion (Li+) batteries in handheld and portable equipment. The EV kits can be powered from a single battery (MAX17048X) and configured to evaluate a single lithium cell (MAX17048X) or from two lithium cells in series (MAX17049X).
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kits for the MAX17048X and MAX17049X | May 15, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.