Top

MAX1645BEVSYS

Evaluation Kit/Evaluation System for the MAX1645B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • SMBus-Compatible 2-Wire Serial Interface
  • 3A (max) Battery Charge Current
  • Up to 18.4V Battery Voltage
  • Up to +28V Input Voltage
  • Easy-to-Use Software Included
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Notebook Computers
  • PDAs and Other Handheld Devices
  • Point-of-Sale Terminals

Description

The MAX1645B evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus™) to control the battery regulation voltage, charger current output, and input current- limit set point.

The MAX1645B EV kit can charge one, two, three, or four series Li+ cells with a current up to 3A.

The MAX1645B evaluation system (EV system) consists of a MAX1645B EV kit and the Maxim SMBUSMON board. The MAX1645B EV kit includes Windows® 95/98/2000/XP-compatible software to provide a user-friendly interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.