Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1507, MAX1508 | Jul 02, 2003 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Simple, Stand-Alone Li+ Charger
- Safely Precharges Deeply Discharged Li+ Cells
- 4.25V to 13V Input Voltage Range
- 7V Overvoltage Protection Threshold
- Resistor-Programmable Charge Current Up to 0.8A
- Charge Current Monitored by a Resistor
- Programmable Die-Temperature Regulation Set Points (MAX1507 Only)
- Active-Low ACOK Output (MAX1508 Only)
- Fully Assembled and Tested
Applications/Uses
- Bluetooth® Equipment
- Cell Phones/Cordless Phones
- Charging Cradles and Docks
- Digital Cameras and MP3 Players
- PDAs
- USB Appliances
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1507, MAX1508 | Jul 02, 2003 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.