Top

MAX1507EVKIT

Evaluation Kit for the MAX1507, MAX1508

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1507, MAX1508 Jul 02, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Simple, Stand-Alone Li+ Charger
  • Safely Precharges Deeply Discharged Li+ Cells
  • 4.25V to 13V Input Voltage Range
  • 7V Overvoltage Protection Threshold
  • Resistor-Programmable Charge Current Up to 0.8A
  • Charge Current Monitored by a Resistor
  • Programmable Die-Temperature Regulation Set Points (MAX1507 Only)
  • Active-Low ACOK Output (MAX1508 Only)
  • Fully Assembled and Tested

Applications/Uses

  • Bluetooth® Equipment
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Cameras and MP3 Players
  • PDAs
  • USB Appliances

Description

The MAX1507/MAX1508 evaluation kit (EV kit) is a complete, fully assembled, and tested circuit board that demonstrates the MAX1507 linear battery charger for a single-cell lithium-ion (Li+) battery. To evaluate the MAX1508, U1 must be removed and replaced with a MAX1508 device. The EV kit safely charges a single Li+ battery to 4.2V. The EV kit accepts a power-supply input of 4.25V to 13V, but disables charging when the input voltage exceeds 7V. Jumpers on the EV kit allow adjustments to the die-temperature regulation levels (MAX1507 only) and the ability to disable the charger. An LED on the board indicates the status of the charging cycle.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1507, MAX1508 Jul 02, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.