Top

MAX1501_EVKIT

Evaluation Kit for the MAX1501

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1501 Jun 12, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Simple Stand-Alone Li+ or NiMH/NiCd Battery Charger
  • Safely Precharges Deeply Discharged Li+ Cells
  • 4.5V to 13V Input Voltage Range
  • 6.5V Overvoltage Protection Threshold
  • Programmable Charging Modes
  • Programmable Battery Voltage Levels
  • Programmable Top-Off Charging Thresholds
  • Programmable Safety Timer
  • Programmable Die Temperature Regulation Set-Points
  • Fully Assembled and Tested

Applications/Uses

  • Bluetooth® Equipment
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Cameras and MP3 Players
  • PDAs
  • USB Appliances

Description

The MAX1501 evaluation kit (EV kit) is a complete, fully assembled and tested circuit board that demonstrates the highly integrated MAX1501 linear battery charger for a single-cell lithium-ion (Li+) or a 3-cell NiMH/NiCd battery. The EV kit safely charges a single Li+ battery to 4.1V or 4.2V or a 3-cell NiMH/NiCd to 4.5V or 4.95V (4.95V must collaborate with the microprocessor control). The EV kit accepts a power-supply input of 4.5V to 13V, but disables charging when the input voltage exceeds 6.5V. Jumpers on the EV kit allow adjustments to the total charging time, battery voltage levels, top-off current, die temperature regulation levels, and charging modes. LEDs on the board indicate the status of the charging cycle.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1501 Jun 12, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .