Top

MAX14921EVKIT

Evaluation Kit for the MAX14921

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 16-Cell/65V (max) Stack Operating Voltage Range
  • Built-In Isolated USB Interface to a Windows-Based PC
  • Plugh-and-Play GUI Demonstrates All the Major Features of the MAX14921
  • µC Firmware in C Available Upon Request
  • Screw Terminal Battery Connector
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • e-Transportation Energy Packs
  • Energy Storage Packs
  • Industrial Battery Backup Systems
  • Telecom Battery Backup Systems

Description

The MAX14921 evaluation kit (EV kit) demonstrates a high-accuracy 16-cell battery-management reference design. The MAX14921 is a high-accuracy 16-cell measurement analog front-end (AFE) in an 80-pin TQFP surface-mount package. The EV kit features an ADC and reference, and an isolated interface to a PC through a USB port to easily measure all cell voltages. Cell stacks up to 16 cells or 65V can be monitored, whichever is lower.

The EV kit circuit demonstrates all the features of the device through a GUI application on a Windows®-based PC.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.