Top

MAX14750EVSYS

Evaluation System for the MAX14720/MAX14750

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB-Power Option
  • Flexible Configuration
  • On-Board Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows 8®/Windows 10®-Compatible Graphical User Interface (GUI) Software
  • Fully Assembled and Tested

Applications/Uses

  • Portable Medical Devices
  • Wearable Fitness Devices
  • Wearable Medical Devices

Description

The MAX14750 evaluation system (EV system) is a fully assembled and tested circuit for evaluating the MAX14720/MAX14750 power-management solutions with I2C capability for space-constrained, battery-powered applications. Both the MAX14720 and MAX14750 integrate a synchronous buck converter, a buck-boost converter, a linear regulator, and a power switch. The MAX14750 provides individual pin enables for each function, while the MAX14720 includes a push-button monitor and sequencing controller. Refer to the MAX14720/ MAX14750 IC data sheet for detailed information regarding the operation and features of the devices.

The EV kit comes standard with the MAX14750A installed but can also be used to evaluate the MAX14720 by replacing the MAX14750A (U1) with the MAX14720. Request a free sample of the MAX14720 when ordering the EV kit.

Simplified Block Diagram

MAX14750EVSYS: Board Photo MAX14750EVSYS: Board Photo title= Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.