Top

DS2715KSWITCH

Evaluation Kit for the DS2715

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS2715 Oct 12, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Charges Up to 10 NiMH cells
  • Load Detection Allows the Device to Enter Low-Power State
  • dT/dt Charge Termination
  • Monitors Voltage, Temperature, and Time
  • Regulates Charge Current Through Linear or Switch-Mode Operation
  • LED Displays Charge State

Applications/Uses

  • Handheld Gaming
  • Handheld POS Terminals
  • Portable DVD Players
  • Portable Television Sets
  • Test Equipment

Description

The DS2715 demonstration board allows the user to explore all features of the DS2715 NiMH charge controller. The demo board is populated for either linear-mode operation or switch-mode operation. The default configuration for the linear mode kit charges a 3-cell stack at an approximately 0.5A charge rate with a 130-minute timeout. The default configuration for the switch-mode kit charges a 3-cell stack at an approximately 1.0A charge rate with a 70-minute timeout.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS2715 Oct 12, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.