Top

MAX9959EVKIT

Evaluation Kit for the MAX9959

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9959 Mar 07, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX9959
  • On-Board Voltage Reference (MAX6126)
  • On-Board DACs for Level Setting
  • On-Board ADC for Measurements
  • On-Board Regulators Generate All the Required Voltages from ±12V
  • USB Interface
  • Headers for External SPI and DACs
  • Proven PCB Layout
  • Includes Heatsink and Fan
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Systems
  • Memory Testers
  • Structural Testers
  • System-on-a-Chip Testers
  • VLSI Testers

Description

The MAX9959 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) design that evaluates the functionality of device power supply (DPS) IC MAX9959, which has 25V span output voltage and programmable current ranges up to 800mA.

The MAX9959 EV kit contains a microcontroller (MCU) that translates between the SPI interface and USB to allow the user to configure internal registers and modes with graphical user interface (GUI) software running on a PC. The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX9959 registers through SPI. The EV kit is fully assembled and tested at the factory.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, component list, circuit schematic, and artwork for each layer of the PCB. The MAX9959 EV kit PCB comes with a MAX9959DCCQ+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9959 Mar 07, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.