Top

MAX8967EVKIT

Evaluation Kit for the MAX8967

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8967 Dec 21, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Two 2A Step-Down Converters (OUT1, OUT2)
    • Programmable Output Voltage (0.6V to 3.3875V in 50mV Steps) Through I2C Bus
    • Programmable Output-Voltage Slew Rate (12.5mV/µs to 50mV/µs)
    • Dynamic Switching Between Two Output Voltages Through VID_ Pins
    • 4.4MHz Step-Down Switching Allows for 1µH Inductors
  • Two 300mA LDOs, Four 150mA LDOs
    • COUT = 1µF for All LDOs
  • RoHS Compliant

Applications/Uses

  • Cellular Handsets and Smartphones
  • Portable Devices
  • Tablets

Description

The MAX8967 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8967, which is a µPMIC with two step-down switching converters and six LDOs. The step-down converters deliver up to 2A of output current independently. Two of the LDOs deliver a load current up to 300mA, while four of the LDOs deliver up to 150mA. Both step-down converters have remote sense, allowing accurate load regulation. The device operates over a 2.6V to 5.5V input supply range.

The IC supports dynamic adjustment of the output voltage through its I2C interface. Each step-down converter has two register settings for output voltage and a setting for ramp rate. Each step-down converter has a dedicated enable pin and a dedicated VID_ pin to toggle between the two programmed output voltages. Additionally, an interrupt output is provided, allowing the device to signal its master.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8967 Dec 21, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .