Top

MAX8785AEVKIT

Evaluation Kit for the MAX8785A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8785A Mar 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +8V to +25V Input Range
  • Brightness Adjustable by an On-Board Potentiometer
  • 10:1 Digital Pulse-Width Modulation (DPWM)
  • Strike Voltage Up to 2kV
  • Fully Assembled and Tested

Applications/Uses

  • LCD TVs and Monitors
  • Notebook LCDs

Description

The MAX8785A evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX8785A full-bridge cold-cathode fluorescent lamp (CCFL) controller for piezoelectric transformer-based back light power supplies. Lamp brightness is adjustable by an on-board potentiometer.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8785A Mar 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .