Top

MAX8760EVKIT

Evaluation Kit for the MAX8760

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8760 Dec 27, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual-Phase Quick-PWM EV Kit
  • AMD K8 and K8 Rev F Compatible
  • Active Voltage Positioning with Adjustable Gain, Offset, and Remote Sensing
  • High Speed, Accuracy, and Efficiency
  • Low Bulk Output Capacitor Count
  • Multiphase Fast-Response Quick-PWM Architecture
  • 7V to 24V Input Voltage Range
  • 0.375V to 1.550V Output Voltage Range (6-Bit DAC)
  • 30A Load-Current Capability (15A Each Phase)
  • 300kHz Switching Frequency
  • MAX6509 Temperature Sensor
  • Fully Assembled and Tested
  • Applications/Uses

    • 6-Bit VID AMD Mobile Turion 64 CPU
    • Multiphase CPU Core Supplies
    • Servers/Desktop Computers
    • Voltage-Positioned Step-Down Converters

    Description

    The MAX8760 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable multiphase notebook CPU application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX8760 EV kit meets the mobile AMD K8 and K8 Rev F VID code set and CPU transient voltage specifications. The MAX8760 EV kit consists of the MAX8760 dual-phase Quick-PWM™ step-down controller and the MAX6509 temperature sensor.

    The MAX8760 EV kit includes active voltage positioning with adjustable gain, reducing power dissipation and bulk output capacitance requirements. Precision slew-rate control provides "just-in-time" arrival at the new DAC setting, minimizing surge currents to and from the battery.

    This fully assembled and tested PC board provides a 6-bit digitally adjustable output voltage from a 7V to 24V battery input range. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8760 Dec 27, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .