Top

MAX8737EVKIT

Evaluation Kit for the MAX8737

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8737 Jul 22, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual-Regulated Output Voltages
    1.5V at Up to 2A (Peak)
    1.05V at Up to 3A (Peak)
  • Configurable Output Voltages
  • Configurable Foldback Current Limit
  • Thermal Protection
  • Output Undervoltage Lockout Protection
  • Independent PGOOD Signal for Each Output
  • Tiny 4mm x 4mm, 16-Pin Thin QFN Package
  • Low-Profile, Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Low-Voltage Bias Supplies
    • Notebook and Desktop Computers
    • Point-of-Load Regulators
    • Servers
    • VMCH and VCCP CPU Supplies

    Description

    The MAX8737 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX8737 dual low-voltage linear regulator controller IC and two external MOSFETs to form a dual linear regulator circuit. The MAX8737 EV kit outputs are configured to provide 1.5V and 1.05V regulated output voltages with peak loads up to 2A and 3A, respectively.

    The MAX8737 EV kit demonstrates the MAX8737 foldback current-limit capabilities. The MAX8737 EV kit provides PC board pads to evaluate the PGOOD feature of the MAX8737 IC. The PGOOD signals can be used as system-reset signals in various applications. The MAX8737 EV kit also demonstrates the output-enable feature of the MAX8737 IC. The MAX8737 low-voltage linear regulator controller is suitable for CPU power-supply applications in notebook, desktop, and other high-current applications (such as automotive).

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8737 Jul 22, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .