Top

MAX8722EVKIT

Evaluation Kit for the MAX8722

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8722 Jul 22, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +7V to +24V Input Range
  • Open-Lamp Protection with 1s Timeout
  • Secondary Short-Circuit Protection with 10ms Timeout
  • Brightness Adjustable by an On-Board Potentiometer
  • 10:1 Digital Pulse-Width Modulation (DPWM) Dimming Range
  • Strike Voltage Up to 1.6kV
  • High Power to Light Efficiency
  • Assembled and Tested
  • Applications/Uses

    • LCD Monitors
    • LCD TVs
    • Notebook Computer Displays

    Description

    The MAX8722 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX8722 low-cost, cold-cathode fluorescent lamp (CCFL), backlight controller. Lamp brightness is adjustable by an onboard potentiometer.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8722 Jul 22, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.