Top

MAX8720EVKIT

Evaluation Kit for the MAX8720

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8720 Jul 27, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • High Speed, Accuracy, and Efficiency
  • Fast-Response Quick-PWM™ Architecture
  • 7V to 24V Input Voltage Range
  • 0.275V to 1.85V Output Voltage Adjust Range (6-Bit DAC)
  • 15A Load-Current Capability
  • Precision-Adjustable Output Slew Control
  • Remote Feedback and Ground Sense
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • PGOOD Blanking During Transition
  • Overvoltage/Undervoltage Protection
  • 28-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested
  • Applications/Uses

    • CPU Core Supply Converters
    • GPU Core Supply Converters
    • Notebook and Subnotebook Computers

    Description

    The MAX8720 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable notebook CPU applications circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail.

    The MAX8720 EV kit provides a digitally adjustable 0.275V to 1.85V output voltage from a 7V to 24V battery input range. It delivers up to 15A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

    The MAX8720 has independent four-level logic inputs for setting the suspend voltage (S0-S1). Precision slewrate control provides just-in-time arrival at the new DAC setting, minimizing surge currents to and from the battery.

    This EV kit is a fully assembled and tested circuit board.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8720 Jul 27, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .