Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX8709 | Apr 27, 2004 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- +7V to +24V Input Range
- Wide Brightness Adjustment Range
- Open Lamp Protection with 1.2s Timeout
- Secondary Short-Circuit Protection
- Lamp Status Output
- Brightness Adjustable Through SMBus Interface
- Strike Voltage Up to 1.2kV
- High Power to Light Efficiency
- I²C/SMBus Compatible
- Easy-to-Use Menu-Driven Software
- Assembled and Tested
- Includes Windows 95/98/2000/XP-Compatible Software and Demo PC Board
Applications/Uses
- Automotive Displays
- LCD Monitors
- LCD TVs
- Notebook Computer Displays
Description
The system includes the Maxim command module (CMOD232) and a MAX8709 evaluation kit (EV kit). The CMOD232 board connects to a computer's RS-232 serial port to provide a computer-controlled SMBus/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX8709. The program is menu driven and offers a graphics interface with control buttons and status display.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX8709 | Apr 27, 2004 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.