Top

MAX8709EVCMOD2

Evaluation Kit/Evaluation System for the MAX8709
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +7V to +24V Input Range
  • Wide Brightness Adjustment Range
  • Open Lamp Protection with 1.2s Timeout
  • Secondary Short-Circuit Protection
  • Lamp Status Output
  • Brightness Adjustable Through SMBus Interface
  • Strike Voltage Up to 1.2kV
  • High Power to Light Efficiency
  • I²C/SMBus Compatible
  • Easy-to-Use Menu-Driven Software
  • Assembled and Tested
  • Includes Windows 95/98/2000/XP-Compatible Software and Demo PC Board

Applications/Uses

  • Automotive Displays
  • LCD Monitors
  • LCD TVs
  • Notebook Computer Displays

Description

The MAX8709 evaluation system is an assembled and tested PC board that demonstrates the MAX8709 high efficiency, wide brightness range, CCFL backlight controller. Lamp brightness is adjustable through the SMBus™ interface.

The system includes the Maxim command module (CMOD232) and a MAX8709 evaluation kit (EV kit). The CMOD232 board connects to a computer's RS-232 serial port to provide a computer-controlled SMBus/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX8709. The program is menu driven and offers a graphics interface with control buttons and status display.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.