Top

MAX8704EVKIT

Evaluation Kit for the MAX8704

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8704 Nov 08, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Output Voltage Range
    Preset to 1.2V or 1.5V (Jumper Selectable)
    Adjustable to as Low as 0.5V (Voltage-Dividing
    Resistors)
  • Provides Up to 5A, 2.5W Power Limit
  • 1V to 5.5V Input Voltage Range
  • Configurable Output Current Limit
  • Open-Drain PGOOD Output Signal
  • Low-Profile, Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Bias Supplies
  • Desktop Computers
  • Low-Voltage
  • Notebook Computers Servers
  • VMCH and VCCP CPU Supplies
  • VID Power Supplies

Description

The MAX8704 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a MAX8704 low-voltage linear regulator for I/O supplies. The high-current, low-voltage linear regulator provides an adjustable or preset output voltage that can deliver up to 5A continuously. The EV kit requires an input voltage source of 1V to 5.5V and a low-power 5V bias supply.

The MAX8704 EV kit has an output current limit, which prevents damage to the linear regulator. The EV kit also includes an adjustable power limit to protect the external MOSFET from overheating. A power-good (PGOOD) output signal is also available to indicate loss of voltage regulation. The MAX8704 is available in a 10-pin µMAX® package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8704 Nov 08, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .