Top

MAX8654EVKIT

Evaluation Kit for the MAX8654 and MAX8688

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Internal 26mΩ RDS(ON) MOSFETs
  • Guaranteed 8A Output Current
  • Adjustable Over-Current Protection, 6A to 12A
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 4.5V to 14V Supply
  • Adjustable Output from 0.6V to 0.85 x VIN
  • Soft-Start Reduces Inrush Supply Current
  • 250kHz to 1.2MHz Adjustable Switching or SYNC Input
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • SYNCOUT Synchronizes 2nd Regulator 180° Out-of-Phase
  • 36-Pin 6mm x 6mm TQFN Package

Applications/Uses

  • DDR Memory
  • Graphic Cards
  • Network-Power Supplies
  • POL Power Supplies
  • RAID Power Supplies
  • Servers

Description

The MAX8654 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8654 integrated 8A step-down regulator. The EV kit generates a 3.3V output voltage at load currents up to 8A from a 4.5V to 14V input voltage range. The MAX8654 switches at 500kHz and provides over 93.4% efficiency with the supplied components.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .