Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX830, MAX831, MAX832, MAX833 | Jun 01, 1995 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 8V to 30V Input Voltage Range
- 5V Output Voltage
- Up to 1A Continuous Output Current
- 140µA Shutdown Supply Current
- 8mA Quiescent Current
- Internal Power Switch
- Adjustable Current Limit
- Surface-Mount Construction
- Fully Assembled and Tested
Applications/Uses
- Distributed Power from High-Voltage Buses
- High-Current, High-Voltage Step-Down Applications
- Multiple-Output Buck Converter
Description
The MAX831 EV kit is a fully assembled and tested surface- mount printed circuit board. This kit comes with a 5V-output MAX831 IC, but it can also be used to evaluate the MAX833 (3.0V output), MAX832 (3.3V output), or MAX830 (adjustable output). Additional pads are provided on the board's solder side to accommodate the external feedback resistors used with the MAX830.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX830, MAX831, MAX832, MAX833 | Jun 01, 1995 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .