Top

Evaluation Kit for the MAX781

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX781 Dec 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3.3V, 1A Step-Down Controller
  • Dual PCMCIA-Compatible VPP Outputs (0V/3.3V/5V/12V)
  • Digitally Adjustable Switching-Current Source for Battery Charging
  • 5 Gate-Driver Outputs for High-Side Switching
  • EV Board Controlled through the Parallel Port of a Personal Computer
  • Software Provided on a 5 1/4" Floppy Disk
  • Surface-Mount Construction

Applications/Uses

  • Communication Systems
  • Handy Terminals
  • PDAs
  • Subnotebook Computers

Description

The MAX781 evaluation kit (EV kit) demonstrates the various outputs of the battery-powered MAX781 computer controller. The evaluation board provides a 3.3V output, two programmable PCMCIA outputs, five gate drivers, and a digitally adjustable battery charger.

The board connects to the parallel port of an IBM®-compatible computer and is controlled by software included in the EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX781 Dec 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .