Top

Evaluation Kit for the MAX770

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX770 Nov 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5V or Adjustable Output Voltage
  • 2.7V to 5.5V Input Range
  • Up to 1A Output Current
  • 5µA Max Shutdown Current
  • 110µA Max Supply Current
  • 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Applications
  • Flash Memory Programming
  • High-Efficiency DC-DC Converters
  • Palmtops, Handy Terminals
  • Portable Communicators
  • Positive LCD-Bias Generators

Description

The MAX770 evaluation kit (EV kit) provides a regulated 5V output voltage from a 3V input source. It drives loads up to 1A with greater than 80% conversion efficiency.

This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.

The MAX770 EV kit comes with a MAX770CSA IC, but it can also evaluate the 12V-output MAX771 or 15V-output MAX772-simply order a free sample of the MAX771CSA or MAX772CSA to substitute for the MAX770CSA.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX770 Nov 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .