Top

Evaluation Kit for the MAX710, MAX711

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX710, MAX711 Jul 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Step-Up/Down Voltage Conversion
  • +1.8V to +11V Input Range
  • 3.3V or 5V Selectable Output Voltage (MAX710)
  • 2.7V to 5.5V Adjustable Output Voltage (MAX711)
  • 250mA Output Current
  • No External FETs Required
  • Output is Fully Off during Shutdown
  • 5µA Max Shutdown Current
  • Low-Battery Comparator
  • Low-Noise and High-Efficiency Modes
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Pagers
  • Personal Medical Monitors
  • Pointing Devices
  • Remote Controls
  • Single-Cell Battery-Powered Devices

Description

The MAX710 evaluation kit (EV kit) is a step-up DC-DC converter with a linear-regulator output. The MAX710 accepts a +1.8V to +11V input and converts it to a 3.3V or 5V output for up to 250mA currents. The EV kit is optimized for battery applications where the input varies above and below the regulated output voltage. It can be set in two modes: one optimized for lowest noise, the other for highest efficiency.

The MAX710 EV kit is a fully assembled and tested surface-mount circuit board. It can also be used to evaluate the MAX711, which has an adjustable output voltage (2.7V to 5.5V). Additional pads on the board accommodate the external feedback resistors for setting different output voltages.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX710, MAX711 Jul 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .